Load-sensing directional valves
Our load-sensing directional valves work with upstream pressure compensators for systems with constant and variable displacement pumps. Up to ten functions can be controlled independently of each other - as long as the required flow rate does not exceed the max. pump flow.
The operating methods range from hand lever to hydraulic, electro-hydraulic to electronic control units. Switching point monitoring sensors are also available. In addition, there are optimised main control spools for different applications.
The directional valves were developed with a focus on high precision, fine control and energy efficiency. The flexible structure and the compact design makes the directional valves suitable for a wide range of applications.
The operating methods range from hand lever to hydraulic, electro-hydraulic to electronic control units. Switching point monitoring sensors are also available. In addition, there are optimised main control spools for different applications.
The directional valves were developed with a focus on high precision, fine control and energy efficiency. The flexible structure and the compact design makes the directional valves suitable for a wide range of applications.
Material number
learn more ...
GP_1000513000
Product Search
Filter selection
Reset filter
Load-sensing directional valves
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
LX-6/LX-3 Flyer Load-Sensing Directional Valve
Product brochure
EN
(6.44 MB)
X-Series - ICU - Electromechanical CAN actuator
Product brochure
EN
(2.6 MB)
LX-3 Load-Sensing Sectional Control Valves
Product brochure
EN
(5.18 MB)
LX-6 Load-Sensing Sectional Control Valves
Product brochure
EN
(6.32 MB)
LCX-6 Load-Sensing Sectional Control Valves
Product brochure
EN
(7.21 MB)
Betriebsanleitung LX-3, LX-6, LCX-6
Operating/maintenance instructions
EN
(6.73 MB)
Spare Part list LX-6
Spare parts list
EN
(6.78 MB)
LCX-6 Load-Sensing Sectional Control Valves - Spare Parts List
Spare parts list
EN
(16.25 MB)