FZP
FZP
PrintPrint

FZP

Vane-type pump as direct drive version for the low-pressure range.
Standard-equipped with internal pressure relief valve.

  • Nominal pressure: max. 10 bar
  • Suction pressure: max. -0.4 bar
  • Medium:
    Mineral oil in accordance with DIN 51524, max. 1500 mm²/s
  • Temperature range:
    -20°C to +80°C (Perbunan)
    -20°C to +120°C (Viton)
Welcome at HYDAC
Would you like to visit our mobile optimized website?
Yes, to the mobile website
No thanks, to the standard website