HDA 8400
- Stainless steel measuring sensor with thin-film strain gauge
- Accuracy ± 0.5 % FS type; ± 1.0 % FS max
- Analogue
- Customised versions, various electrical and mechanical connections, and a large number of output signals.
- Options:
- Hydrogen
Material number
learn more ...
GP_1000213559
Product Search
Filter selection
Reset filter
HDA 8400
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HDA 8400 Pressure Transmitter for series applications
Product brochure
EN
(3.5 MB)
HDA 8400 Pressure Transmitter for the medium hydrogen, tested to EC 79
Product brochure
EN
(1.93 MB)