HDA 8700
- Stainless steel measuring sensor with thin-film strain gauge:
- Accuracy ± 0.25 % FS type; ± 0.5 % FS max
- Analogue
- Customised versions, various electrical and mechanical connections and a large number of output signals
- Options:
- Increased functional safety
Material number
learn more ...
GP_1000213561
Product Search
Filter selection
Reset filter
HDA 8700
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HDA 8700 Pressure Transmitter for series applications
Product brochure
EN
(2.26 MB)
HDA 8700 Pressure Transmitter for series applications Pld SIL 2
Product brochure
EN
(0 MB)