Software

Electronics

HMG 4000 Firmware, Manual, USB Driver, PC Software

The HMGWin-2 software is a convenient and simple package for analysing and archiving curves and logs which have been recorded using the HMG 4000, or for exporting the data for integration into other PC programs, if required.

It is also possible to operate the HMG 4000 directly from the computer, to undertake basic settings, and to start measurements online and display them directly on the PC screen, e.g. as measurement curve progressions.



Firmware HMG 4000 (1.43MB - V01 R21 - 04/2021)

USB-Driver HMG 4000 (4.24MB - 1.34.0 - 09/2019)

HMGWIN_V04_R20_DE.zip (6.29MB - DE V04 R20 - 04/2021)

HMG 4000 Handbuch (D) (5.43MB - DE.R20 - 03/2021)

HMGWIN_V04_R20_EN.zip (6.29MB - EN V04 R20 - 04/2021)

HMG 4000 Manual (E) (5.49MB - EN.R20 - 03/2021)

HMGWIN_V04_R20_FR.zip (6.29MB - FR V04 R20 - 04/2021)

HMG 4000 Notice d'utilisation (F) (4.69MB - FR.R20 - 03/2021)


HMG 2500 / 30x0 PC-Software

The software is a convenient and simple package for analysing and archiving curves and logs which have been recorded using the HMG 2500 / 30x0 or for exporting the data for integration into other PC programs, if required.

It is also possible to operate the HMG 2500 / 30x0 directly from the computer, to undertake basic settings, and to start measurements online and display them directly on the PC screen, e.g. as measurement curve progressions.



HMGWin_V03_R41-setup.zip (0.96MB - V03.R41 - 08/2016)

HMGWIN3000 Handbuch (PDF) (0.57MB - V02.R03-D - 05/2012)

HMGWIN3000 User manual(PDF) (0.54MB - V02.R03-E - 05/2012)

HMGWIN3000 Note d'utilisation (PDF) (0.55MB - V02.R03-F - 05/2012)


HMG 2500 Firmware, Manual



Firmware HMG 2500 (0.21MB - V01 R06 - 06/2017)

HMG 2500 Handbuch (D) (4.57MB - V01 R01 D - 11/2016)

HMG 2500 Manual (E) (5.27MB - V01 R01 E - 11/2016)

HMG 2500 Notice d’utilisation (F) (5.42MB - V01 R01 F - 11/2016)


HMG 3010 Firmware, Handbuch



Firmware HMG 3010 (D/E/F) (0.23MB - V04.R11 - 01/2016)

HMG 3010 Handbuch (PDF) (4.96MB - D-V04.R01 - 06/2012)

HMG 3010 User Manual (PDF) (5.95MB - E-V04.R01 - 06/2012)

HMG 3010 Note d‘utilisation (PDF) (6.19MB - F-V04.R01 - 06/2012)


Firmware HMG 3010 (I/P) (0.23MB - V24.R11 - 01/2016)

HMG 3010 Manuale operativo (PDF) (4.41MB - I-V04.R01 - 03/2013)

HMG 3010 Manual de operação (PDF) (6.61MB - P-V04.R01 - 03/2013)


HMG 3000 Firmware, Manual



Firmware HMG 3000 (D/E/F) (0.22MB - V03.R11 - 01/2016)

HMG 3000 Handbuch (PDF) (3.41MB - V03 D - 09/2012)

HMG 3000 User manual (PDF) (4.36MB - V03 E - 09/2012)

HMG 3000 Note d'utilisation (PDF) (4.33MB - V03 F - 09/2012)

Firmware HMG 3000 (E/P/I) (0.22MB - V23.R11 - 01/2016)


HMG Update Instructions



HMG Update Instructions (D/E) (0.07MB - DE-EN - 07/2012)


CMWIN PC-Software

This software has been developed especially for Condition Monitoring applications. 

Additional to the HMGWIN 3000 functions, this software enables the reading out of measured values and configuration and setting up of  

  • Condition Monitoring Sensors (HLB 1300, AS 1000, AS3000, CS 1000) as well as 
  • Condition Monitoring Devices (CMU 1000, CSI-F-10).

Included in the CMWIN  PC-Software, is an IEC 61131 standard programming environment, enabling the development and commissioning of application programs for the CMU 1000 und CSI-F-10.

There are different versions of the CMU firmware. A version V01.xx CMU can only be upgraded with the version beginning with V01 and a version V02.xx CMU, can only be upgraded with the version beginning with V02.




CMWIN_V03_R42-Setup.zip (1.22MB - V03.R42 - 12/2019)

CMWIN Handbuch (PDF) (1.45MB - V03.R26 - 09/2011)

CMWIN User manual (PDF) (0.95MB - V03.R26 - 09/2011)

CMWIN Note d'utilisation (PDF) (1MB - V03.R26 - 09/2011)


CMU 1000 Firmware, Manual



CMU1K-1_V01_R28.zip (0.09MB - V01.R28 - 11/2019)

CMU1K-1_V02_R28.zip (0.09MB - V02.R28 - 11/2019)

CMU 1000 Handbuch (PDF) (3.68MB - D - 05/2012)

CMU 1000 User manual (PDF) (3.63MB - E - 05/2012)

CMU 1000 Note d'utilisation (PDF) (3.73MB - F - 05/2012)


CSI-F-10 Firmware, Manual



CSI-F-10-Firmware (0.1MB - V01.R07 - 09/2011)

CSI-F-10 Handbuch (PDF) (4.43MB - D - 09/2011)

CSI-F-10 User manual (PDF) (4.23MB - E - 09/2011)

CSI-F-10 Note d'utilisation (PDF) (4.23MB - F - 09/2011)


HMG / CMU USB-Driver

If a HYDAC Measuring instrument is being connected for the first time with the PC via USB, then you must first install the USB driver.
The driver is also included on the CD-ROM contained in the scope of delivery.



HE_Virtual_Comport_Driver5.3.zip (HMG 3000) (3.25MB - V5.3 - 08/2012)

CP210x_VCP_Win2K.zip (HMG 2500, HMG 510, HMG 3010, CMU 1000) (3.19MB - Windows 2000 - 06/2012)

CP210x_VCP_Win_XP_S2K3_Vista_7_10.zip (HMG 2500, HMG 510, HMG 30x0, CMU 1000) (5.18MB - Windows XP(SP2) / Vista / 7 / 10 - 06/2012)


Updating the device for the use with USB 3.0

If problems should occur connecting a HYDAC measuring device (HMG 510, HMG 3000, CMU 1000) to USB 3.0, you must carry out a driver update. 



USB3_Update.zip (11.89MB - USB3 - 07/2012)

USB 3.0 Update Anleitung (D, PDF) (0.03MB - DE - 03/2013)

USB 3.0 Update Instructions (E, PDF) (0.03MB - EN - 03/2013)


Pressure and Pressure/Temperature Sensors HDA 4000 and HDA 7000 with CAN Interface

Pressure and pressure/temperature transmitters HDA 4000 and HDA 7000 with CAN interface meet the CANopen standards, J1939 or CANopen Safety according to defined profiles and requirements.

The EDS (electronic datasheet) contains all information on the measuring system-specific parameters, the measuring system’s operating modes as well as a protocol description. The EDS file is integrated using the CANopen network configuration tool for proper configuration or setup of the measuring system to correctly configure or operate the measuring system. 

The operation manual for the CAN interface describes the functions supported by the corresponding sensor. A basic knowledge of CAN, CANopen, CANopen Safety and J1939 is assumed.
The EDS-file and the relevant protocol description can be downloaded from our website at: 

→Products→Sensors→Product search
 

When entering the part number (9xxxxx) the corresponding ZIP file (EDS-file_9xxxxx_HDA 4xxx-xxx-xxxxx-xxx.ZIP) opens, containing the EDS files and protocol description.  




Linear Transducer HLT 1100 with CANopen Interface

  • EDS file and
  • Operating manual of the CANopen interface

The Linear Transducer HLT 1100 with CANopen Interface complies with the CANopen Standard according to the defined profiles and standards.

The EDS file (electronic data sheet) contains all the information on the parameters specific to the measurement system as well as the types of operation of the measurement system. The EDS file is integrated using the CANopen network configuration tool in order to be able to configure or operate the measurement system properly.

The operating manual of the CANopen interface describes the functions supported by the HLT 1100. (A basic knowledge of CAN and CANopen is required.)




HLT1100-V01-R04.zip (0.01MB - V01-R04 - 06/2010)

BA HLT 1100 CANopen_DE_07_10_2010.pdf (1.88MB - 07-10-2010 - 10/2010)

HLT1100_Montageanleitung_DE_27_08_2010.pdf (0.97MB - 27-08-2010 - 10/2010)




Back to Menu