Nyheder
Nyheder
PrintPrint
13.11.2015

HYDAC AutoFilt® TwistFlow Strainer ATF

Effective solids separation from service water – even under difficult conditions


In municipal and industrial sewage plants, service water is needed in many places. The water often comes from the clear phase of secondary sedimentation tanks or from wells. For several years, the preparation and use of treated water from secondary sedimentation tanks has established itself as the state of the art, as it saves precious drinking water.

Please read the Special Edition of the "Kommunalwirtschaft" Heft 09/2015


Velkommen til HYDAC
Ønsker du at besøge vores mobile optimerede hjemmeside?
Ja, til den mobile hjemmeside
Nej tak, til standard hjemmesiden