WS10ZR-01-C-N-12DG

Part number
3030587
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Part number 3030587
Design Cartridge
Sealing material NBR
Type of installation UNF
Control type Pilot-operated
Pmax [bar] 350
Object designation WS10ZR-01-C-N-12DG
Nominal size 10
Flow rate range Q [l/min] 4
Function Poppet valve
Volume flow range Q [l/min] 4 - 75
Coil 12 V DC
Pressure range P [bar] 5 - 350
Connector type Plug acc. to DIN EN 175301-803
Product family WS10ZR
Qmax valves [l/min] 75
Cavity FC10 -2
Coil design 40-1836
Valve series WS10ZR-01
Actuation Magnetic
Function 2/2 directional valve
Manual override None
Model Standard
Type, manual override No manual override        

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
WS10ZR-01 Solenoid Directional Valve
Product brochure EN

(0.29 MB)

Solenoid Coils for Directional Valves
Product brochure EN

(0.41 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)