-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Design | Cartridge |
---|---|
Sealing material | FKM |
Type of installation | Metric |
Control type | Direct-acting |
Pmax [bar] | 350 |
Nominal size | 5 |
Pressure setting range [bar] | 10 - 100 |
Flow rate range Q [l/min] | 0.000000 |
Function | Poppet valve |
Pressure set prod. fam. [bar] | 10 - 350 |
Product family | DZ5E |
Qmax valves [l/min] | 20 |
Cavity | 06020 |
Adjustment type | Tool |
Standard | Pressure sequence valve |
Pressure setting [bar] | 70 |
Version | Galvanised surface |
Additional function | None |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DZ5E Pressure Sequence Valve
Product brochure
EN
(0.3 MB)