-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Design | Pipeline |
---|---|
Type of installation | Inch |
Control type | Direct-acting |
Pmax [bar] | 350 |
Nominal size | 6 |
Volume flow range Q [l/min] | 0 - 20 |
Cracking pressure [bar] | 1.5 |
Product family | RV-06 |
Qmax valves [l/min] | 20 |
Cavity | Inline connection |
Adjustment type | Not available |
Function | Check valve |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_5171-00001.jpg)
RV-, RVP- 06 to 40 Check Valves
Product brochure
EN
(0.38 MB)