PVV103-1-25FHRM-2500 *

Part number
4260518
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Size PVV103-1
Setting range 20–250
Displacement 25
Direction of rotation Clockwise rotation
Mounting flange ISO mounting flange Ø100 4-hole
Shaft ISO keyed shaft Ø25mm
Seals NBR
Controller Pressure-red. valve
Position, ports 1 Radial