-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Size | PVV103-2 |
---|---|
Setting range | 20–250 |
Displacement | 50 |
Direction of rotation | Clockwise rotation |
Mounting flange | ISO mounting flange Ø125 4-hole |
Shaft | ISO keyed shaft Ø32mm |
Seals | NBR |
Controller | Pressure-red. valve |
Position, ports 1 | Radial |