RP16A-01-C-NS-15-4

Part number
561999
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Part number 561999
Design Cartridge
Sealing material NBR
Type of installation UNF
Control type Direct-acting
Pmax [bar] 420
Object designation RP16A-01-C-NS-15-4
Nominal size 16
Volume flow range Q [l/min] 0 - 150
Cracking pressure [bar] 1
Product family RP16A
Qmax valves [l/min] 150
Cavity FC16-3
Adjustment type Not available
Pilot ratio 4
Function Check valve, unlockable
Additional function O-ring at control spool

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RP16A-01 Check Valve,Pilot-to-Open
Product brochure EN

(0.28 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)