-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Measuring principle | Magnetostrictive |
---|---|
Rod length [mm] | 410 |
Output signal | 4 to 20mA (3-conductor, source) |
Mechanical connection | G3/4 external |
Electrical connection | Jacketed cable, length 2 m |
Approvals and certificates | UL approval |
Integrated temperature sensor | No |
Measuring range [mm] | 338 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PDI/PRD_DOC_PDI_928873-HNT-1221-C-0410-000-EN.jpg)
928873 HNT 1221 C 0410 000 EN
Product information
EN
(0.14 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_BUW/PRD_DOC_BUW_669923-00001.jpg)
HNT 1100 CANopen User manual D/E/F
Operating/maintenance instructions
EN
(1.02 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_BUW/PRD_DOC_BUW_669940-00001.jpg)
HNT 1200 Analogue User manual D/E/F
Operating/maintenance instructions
EN
(2.61 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_186041-00001.jpg)
HNT 1200 Level Transmitter
Product brochure
EN
(0.69 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_186042-00001.jpg)
HNT 1100 Level Transmitter
Product brochure
EN
(0.75 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_BPR/PRD_DOC_BPR_186041-00001.jpg)
HNT 1200 Level Transmitter
Industry brochure
EN
(0.69 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_BPR/PRD_DOC_BPR_186042-00001.jpg)
HNT 1100 Level Transmitter
Industry brochure
EN
(0.75 MB)