Search results for: 'AC-M'
84
Results
in category
Products
Module
<div><p>Available versions:<br /> Standard; with sequential analogue input for SMART sensors</p></div><div><p>The digital display units of the HDA 5500 series are microprocessor-controller display and monitoring units, conceived for switch panel installation. Up to three analogue inputs plus one analogue output (4 to 20 mA or 0 .. 10V) and up to four relay switching outputs are available. The analogue input signals are displayed according to the settings selected by the user. Each switching output can be assigned to one of the outputs or to the difference between input 1 and 2. One PT100 temperature probe can be connected directly. In addition, an optional frequency measurement is possible, e.g. by means of the utilisation of the HDS 1000 (HYDAC rpm probe) for the measurement of the rpm speed of rotary components. Depending on the version, the option also exists of attaching SMART sensors (so-called condition monitoring sensors). SMART sensors are a sensor generation from HYDAC which can output several different measured variables. </p><ul><li> Digital display of analogue signals </li><li>Clear 4-digit 7-segment LED display</li><li>Up to 3 analogue inputs (4 to 20 mA, 0 to 10 V or 0 .. 5 V)</li><li> Accuracy ± 0.5 %</li><li> Differential measurement possible</li><li> Analogue output (4 to 20 mA or 0 to 10 V)</li><li>Up to 4 relay switching outputs</li><li>RS 232 interface</li><li> Supply voltage 12 to 32 V DC or 85 to 265 V AC 50 / 60 Hz</li><li> Optionally with PT100 sensor input or frequency input</li></ul></div>
8.129412
8.129412
1
Result
in category
Topics & Solutions
Needs-based thermal management can sustainably increase the efficiency and service life of your mobile machine. As an expert in cooling and thermal management, HYDAC is able to offer comprehensive thermal management solutions – both for diesel and hy ...
1
Result
in category
Downloads
AC-M 1-4 Air Cooler Mobile DC Motor
Product brochure
Construction Machinery
Agricultural machines
Lifting & material handling
English
(788 KB)
Is your file not listed?
To our download & media center