Search results for: 'Heat exchangers'
11
Results
in category
Products
Module
<div><p>Heat exchanger PTK series (flexible bell housing with oil-air cooler)</p></div><div><ul><li>For size PTK-2001... to PTK-3501</li><li> Cooling element made of aluminium</li><li>Supply and return with G3/4"</li><li> Gasket-sealing</li><li>Max. 16 bar operating pressure</li><li>Max. permitted oil temperature +100°C</li><li>The maximum temperature difference between oil inlet and ambient temperature may not exceed 50°C</li><li>Including installation, service and operating instructions</li></ul></div>
Module
Brazed plate heat exchangers<br />The stainless steel heat exchanger plates are brazed with copper by default and can withstand pressures of up to 30 bar. <br />- Easy to service and maintain thanks to highly efficient self-cleaning based on the turbulent flow in the flow gaps <br />- Efficient cooling capacity combined with low cold water consumption<br />- Wide range of applications, including for aggressive media or with double plates to prevent the media from coming into contact with each other
Product category
<p>Plate heat exchangers consist of a stack of stamped heat exchange plates which are either brazed together or clamped together in a frame with gaskets. Medium flows in the gaps between the plates where hot medium (which will be cooled) alternates with cold medium. <br />Thanks to their compact design, their highly turbulent flow and the counterflow principle, they generate extremely high levels of heat recovery. Temperature harmonisations of up to 1 K can be achieved.</p>
Module
<table><tr><td>Previously a number of lower capacity cooling systems would be installed, but we are now able to unify this easily and reliably.<br /> A centralised water chiller is installed which can supply cold water to a number of smaller water/water passive coolers.<br /> Cooling water which is required for heat exchange at the condenser of the cooling system is normally provided by a mains water supply. A heat exchanger may be used if a mains water supply is not available. This is usually outdoors and releases energy into the environment.</td></tr></table>
7
Results
in category
Topics & Solutions
With the transition to alternative energy, the future of test technology will come with many new challenges. This will lead to an increase in the complexity of testing requirements. At the same time, development times and implementation times will be ...
Power supply Machines and vehicles being powered by either electric batteries or hydrogen only makes sense from a climate protection perspective if the electricity and hydrogen used can be made available in a CO2-neutral way.
While climate-frie ...
Modern automation solutions and high productivity combined with energy- and cost-efficiency – machine builders in the machine tool industry are being confronted with increasingly complex requirements from customers and from the end user side. HYDAC i ...
Over half of consumers look for sustainable, resource-conserving production when purchasing food products. HYDAC understands the market requirements in the food and drink industry and supports you with innovative components, custom systems and engine ...
Explore more magazine articles Climate change is causing an increasing number of heatwaves worldwide, with severe health and economic consequences. On these hot days, things are particularly difficult for manufacturing companies. Not only do the wor ...
From hydraulic systems and components to cooling and filter systems and measurement equipment and electronics: HYDAC can give you the right solution for the condition monitoring and conditioning of the oil you use, to ensure safety of operation and i ...
Because of the topic of climate protection, the automotive industry is facing major challenges. With the industry in a state of change and the gradual conversion to electromobility, the pressure is increasing to make the entire supply chain more sust ...
2
Results
in category
Downloads
Plate Heat Exchangers
Fluid cooling
Plate heat exchangers
Product brochure
No details
English
(3.54 MB)
PWT-BGxxx Gasketed Plate Heat Exchangers
Fluid cooling
Plate heat exchangers
Product brochure
No details
English
(445 KB)
Is your file not listed?
To our download & media center