Search results for: 'HMG 4000'
10
Results
in category
Products
Module
HMG 4000<br /><p>The HMG 4000 portable data recorder is a portable measurement and data acquisition. It was mainly developed for all measured variables in relation with hydraulic systems, such as pressure, temperature, flow rate and linear position. Moreover, it provides a very high flexibility, even when it comes to evaluating other measured variables. The main applications are servicing, maintenance or test rigs.</p><p>The HMG 4000 has a very easy-to-operate user interface due to its large 5.7" touchscreen. The operator can access all of the device’s functions and settings by means of clearly presented selection menus.</p><p>The HMI 4000 can record the signals of up to 38 sensors at once.</p><p>For this purpose, HYDAC ELECTRONIC offer special sensors, which are automatically detected by the HMG 4000 and whose parameters such as measurement values, measuring ranges and measuring units can be set. On the one hand there are the HYDAC <strong>HSI</strong>sensors (<strong>H</strong>YDAC <strong>S</strong>ensor <strong>I</strong>nterface) for the measurement of pressure, temperature and flow rate, for the connection of which there are 8 analogue input channels.<br /></p>Furthermore, there is the option of connecting HYDAC SMART sensors to these inputs. SMART sensors can display several different measured variables at a time.<br /><p>Up to 28 special HYDAC <strong>HCSI</strong>sensors (<strong>H</strong>YDAC <strong>C</strong>AN <strong>S</strong>ensor <strong>I</strong>nterface) can also be connected via the CAN bus connection, also with automated sensor detection.</p><p>HMG 4000 can optionally be connected to an existing CAN network. This enables the recording of measured data transmitted via CAN bus (e.g. motor speed, motor pressure) in combination with the measured data from the hydraulic system.</p><p>The device also offers measurement inputs for standard sensors with current and voltage signals.</p><p>The HMG 4000 rounds off the application, providing two additional digital inputs (e.g. for frequency or rpm measurements).</p><p>The most impressing feature of the HMG 4000 is its ability to record the dynamic processes of a machine in the form of a measurement curve and render them as a graph — and, moreover, online and in real time.</p><p>HYDAC software HMGWIN which is specific to the HMG 4000, is supplied for convenient post-processing, rendering and evaluation of measurements on your computer.</p><ul><li>Large, full colour graphics display 5.7" touch screen</li><li>Capable of recording up to 38 sensors at once, 8 analogue, 2 digital sensors and 28 HSCI sensors via CAN bus</li><li>Up to 100 measurement channels can be depicted simultaneously</li><li>High-speed sampling rate, up to 8 sensors at 0.1 ms at a time</li><li>Quick and independent basic setting by use of automatic sensor recognition</li><li>Analogue inputs 0.. 20 mA, 4 to 20 mA voltage 0 .. 50V, -10 .. 10 V</li><li>PT 100/1000 input</li><li>Connection to a CANbus system (also J1939)</li><li>Simple and user-friendly operation, intuitive menu</li><li>Practical, robust design</li><li> Very large data memory for archiving measurement curves. Enables the storage of 500 measurements with up to 8 million measured values</li><li> Various measurement modes:</li></ul>- Normal measuring<br /> - Fast curve recording - Long-term measurements<br /><ul><li>Recording of dynamic processes "online" in real time</li><li>Event-driven measurements with several triggering options</li><li>Programming function for HYDAC switch devices</li><li>PC interface via USB</li><li>USB Host connection for USB memory sticks</li><li>Convenient visualisation, archiving and data processing using the HMGWIN software supplied.</li></ul>
Product category
<div>Our service devices were specially developed for utilisation in servicing, in maintenance and in the laboratory and at the time of commissioning. All conventional sensors (e.g. pressure, temperature, flow rate, condition monitoring) can be connected to a very wide range of output signals.</div><div><p>Series</p><ul><li><strong>HMG 500</strong><br />Mobile low-cost portable data recorder for simple measurement tasks. </li><li><strong>HMG 510</strong><br />Especially for measurement value display of condition monitoring sensors (SMART sensors). </li><li><strong>HMG 2500</strong><br />Mobile portable data recorder for recording and storing measured data. </li><li><strong>HMG 4000</strong><br />High-performance mobile portable data recorder, with 5.7" colour touchscreen, for recording and storing measured data.</li></ul></div>
65.93185
Product category
Programming devices and programming adapters for programmable HYDAC pressure switches and IO-Link sensors.<ul><li class="li-square">Programming device HPG 3000:<br />Device designed for the adaptation of the programmable HYDAC EDS 4000 series pressure switches to the relevant application, even directly at the plant.</li><li class="li-square">Programming device HPG P1:<br />Designed for the programming of HYDAC IO-Link sensors directly at the plant.<br />Allows sensor settings to be copied and transmitted easily from one device to another.<br />If direct programming of the sensor at the plant is not necessarily required, parameter sets can also be transmitted from the HPG P1 to a HYDAC HMG 4000 portable data recorder or to a PC via the HYDAC programming adapter ZBE P1 and imported again after processing.</li><li class="li-square">Programming adapter ZBE P1:<br />Designed for the programming of programmable HYDAC pressure switches and IO-Link sensors in conjunction with a PC and the HYDAC software ZBE P1-WIN</li></ul>
4
Results
in category
Topics & Solutions
Software products, device drivers and instructions Drivers & Software FluidMonitoring Software FluMoS light The FluidMonitoring Software FluMoS Light is a software for reading in, displaying and editing data from HYDAC fluid sensors. It enables the ...
With the transition to alternative energy, the future of test bench construction will come with many new challenges. This will lead to an increase in the complexity of testing requirements. At the same time, development times and implementation ...
Explore more magazine articles Built with robust HYDAC components from current production in industrial-grade design, the hydraulic trainer HHT2 is an integrated all-inclusive strategy for the topic of hydraulics – with a wide range of options and ...
2
Results
in category
Downloads
HMG 4000 Portable Data Recorder
Measurement, display & analysis technology
Measuring instruments
Product brochure
No details
English
(1.98 MB)
HMG 4000 User manual E
Measurement, display & analysis technology
Measuring instruments
Operating/maintenance instructions
English
(8.74 MB)
Is your file not listed?
To our download & media center