Search results for: 'Diesel fuel pumps'
2
Results
in category
Products
Module
HYDAC refuelling pumps are compact units equipped with a DC drive for quick and easy pumping of diesel fuel or hydraulic oil.<br />- Self-priming up to a height of 2.5 m<br />- Compact design<br />- DC motor with IP65 protection<br />- Suited for dry running
Product category
Consumers with large tanks which are only seldom used and in which the diesel is "stored" for long periods (e.g. emergency power units) are particularly prone to heavy deposits of contamination in the form of particle contamination on the tank floor as well as to increased water content in the tank (e.g. due to condensation).<br /> When the system is activated, the pump typically suctions the surrounding particle contamination, quickly clogging the filters/system components. This usually results in system failure. The device becomes inoperable and high maintenance and repair costs are incurred.<br /> In addition, free water in the tank over an extended period provides a breeding ground for 'diesel pests' (microorganisms such as bacteria, algae, fungus, etc.) that also end up blocking the filters and components. With its water separation function, the LowViscosity Unit LVU-CD can prevent premature and expensive disposal of the diesel (when it becomes unusable due to 'diesel pest').
3
Results
in category
Topics & Solutions
HYDAC DieselProtection – all-round protection from the refinery to the engine #DieselFuels #FluidCare #DieselBug #FuelMonitoring #DieselTransferFiltration #E-Fuels #BiodieselIncreased requirements due to emissions directives Strict emissions limits ...
We work with you to rise to the challenges in the maritime industry and shipping. Whether it's in extreme offshore environmental conditions, potentially explosive atmospheres or under water – HYDAC supports system manufacturers, shipyards and shippin ...
Whether it’s spring or winter, you never have to compromise on efficiency or productivity. After all, we optimise your agricultural machinery sustainably. With our integrated systems and extensive consultation, we work with you to develop reliable an ...
0
Result
in category
Downloads
Is your file not listed?
To our download & media center