MFD BN 180 AUF 10 A 0.0

Part number
1276010
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
pmax [bar] 8
Filter material BN=Betamicron low pressure
Filtration rating 10
Type of connection Thread (inches, ISO 228)
Connection size 1 1/2 inch
Clogging indicator A=no CI (screw plug)
Bypass 1.7 bar
Sealing material NBR=NBR (Perbunan)
Changeover 0=no changeover
Standard 0=none
Other features 0=no other features