-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
pmax [bar] | 0.0 |
---|---|
Filter material | P=paper |
Filtration rating | 10 |
Type of connection | Thread (inches, ISO 228) |
Connection size | 2 inch |
Clogging indicator | UE=neg. pressure gauge |
Bypass | 0.2 bar |
Sealing material | NBR=NBR (Perbunan) |
Changeover | 0=no changeover |
Standard | 0=none |
Other features | 0=no other features |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
SF/SFM/SFF Suction filter
Spare parts list
EN
(0.61 MB)