-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | PRO6181-00001 | Download 0 MB |
[ "DA" ] | PRO6181-00001 | Download 0 MB |
[ "DE" ] | PRO6181-00001 | Download 1.4 MB |
[ "DE-AT" ] | PRO6181-00001 | Download 1.4 MB |
[ "DE-CH" ] | PRO6181-00001 | Download 1.4 MB |
[ "EN" ] | PRO6181-00001 | Download 0 MB |
[ "EN-AE" ] | PRO6181-00001 | Download 0 MB |
[ "EN-CH" ] | PRO6181-00001 | Download 0 MB |
[ "EN-IN" ] | PRO6181-00001 | Download 0 MB |
[ "EN-PL" ] | PRO6181-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO6181-00001 | Download 0 MB |
[ "ES" ] | PRO6181-00001 | Download 0 MB |
[ "ES-AR" ] | PRO6181-00001 | Download 0 MB |
[ "ES-MX" ] | PRO6181-00001 | Download 0 MB |
[ "FI" ] | PRO6181-00001 | Download 0 MB |
[ "FR" ] | 6181 00001 | Download 1.55 MB |
[ "FR-CH" ] | 6181 00001 | Download 1.55 MB |
[ "HU" ] | PRO6181-00001 | Download 0 MB |
[ "IT" ] | PRO6181-00001 | Download 0 MB |
[ "IT-CH" ] | PRO6181-00001 | Download 0 MB |
[ "JA" ] | PRO6181-00001 | Download 0 MB |
[ "KO" ] | PRO6181-00001 | Download 0 MB |
[ "NL" ] | PRO6181-00001 | Download 0 MB |
[ "NL-BE" ] | PRO6181-00001 | Download 0 MB |
[ "NO" ] | PRO6181-00001 | Download 0 MB |
[ "PL" ] | PRO6181-00001 | Download 0 MB |
[ "PT" ] | PRO6181-00001 | Download 0 MB |
[ "SV" ] | PRO6181-00001 | Download 0 MB |
[ "TR" ] | PRO6181-00001 | Download 0 MB |
[ "CS" ] | PRO6182-00001 | Download 0 MB |
[ "DA" ] | PRO6182-00001 | Download 0 MB |
[ "DE" ] | PRO6182-00001 | Download 0 MB |
[ "DE-AT" ] | PRO6182-00001 | Download 0 MB |
[ "DE-CH" ] | PRO6182-00001 | Download 0 MB |
[ "EN" ] | PRO6182-00001 | Download 0 MB |
[ "EN-AE" ] | PRO6182-00001 | Download 0 MB |
[ "EN-CH" ] | PRO6182-00001 | Download 0 MB |
[ "EN-IN" ] | PRO6182-00001 | Download 0 MB |
[ "EN-PL" ] | PRO6182-00001 | Download 0 MB |
[ "ES" ] | PRO6182-00001 | Download 0 MB |
[ "ES-AR" ] | PRO6182-00001 | Download 0 MB |
[ "ES-MX" ] | PRO6182-00001 | Download 0 MB |
[ "FI" ] | PRO6182-00001 | Download 0 MB |
[ "FR" ] | PRO6182-00001 | Download 0 MB |
[ "FR-CH" ] | PRO6182-00001 | Download 0 MB |
[ "HU" ] | PRO6182-00001 | Download 0 MB |
[ "IT" ] | PRO6182-00001 | Download 0 MB |
[ "IT-CH" ] | PRO6182-00001 | Download 0 MB |
[ "JA" ] | PRO6182-00001 | Download 0 MB |
[ "KO" ] | PRO6182-00001 | Download 0 MB |
[ "NL" ] | PRO6182-00001 | Download 0 MB |
[ "NL-BE" ] | PRO6182-00001 | Download 0 MB |
[ "NO" ] | PRO6182-00001 | Download 0 MB |
[ "PL" ] | PRO6182-00001 | Download 0 MB |
[ "PT" ] | PRO6182-00001 | Download 0 MB |
[ "SV" ] | PRO6182-00001 | Download 0 MB |
[ "TR" ] | PRO6182-00001 | Download 0 MB |
[ "CS" ] | PRO6183-00001 | Download 0 MB |
[ "DA" ] | PRO6183-00001 | Download 0 MB |
[ "DE" ] | PRO6183-00001 | Download 0 MB |
[ "DE-AT" ] | PRO6183-00001 | Download 0 MB |
[ "DE-CH" ] | PRO6183-00001 | Download 0 MB |
[ "EN" ] | PRO6183-00001 | Download 0 MB |
[ "EN-AE" ] | PRO6183-00001 | Download 0 MB |
[ "EN-CH" ] | PRO6183-00001 | Download 0 MB |
[ "EN-IN" ] | PRO6183-00001 | Download 0 MB |
[ "EN-PL" ] | PRO6183-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO6183-00001 | Download 0 MB |
[ "ES" ] | PRO6183-00001 | Download 0 MB |
[ "ES-AR" ] | PRO6183-00001 | Download 0 MB |
[ "ES-MX" ] | PRO6183-00001 | Download 0 MB |
[ "FI" ] | PRO6183-00001 | Download 0 MB |
[ "FR" ] | PRO6183-00001 | Download 0 MB |
[ "FR-CH" ] | PRO6183-00001 | Download 0 MB |
[ "HU" ] | PRO6183-00001 | Download 0 MB |
[ "IT" ] | PRO6183-00001 | Download 0 MB |
[ "IT-CH" ] | PRO6183-00001 | Download 0 MB |
[ "JA" ] | PRO6183-00001 | Download 0 MB |
[ "KO" ] | PRO6183-00001 | Download 0 MB |
[ "NL" ] | PRO6183-00001 | Download 0 MB |
[ "NL-BE" ] | PRO6183-00001 | Download 0 MB |
[ "NO" ] | PRO6183-00001 | Download 0 MB |
[ "PL" ] | PRO6183-00001 | Download 0 MB |
[ "PT" ] | PRO6183-00001 | Download 0 MB |
[ "SV" ] | PRO6183-00001 | Download 0 MB |
[ "TR" ] | PRO6183-00001 | Download 0 MB |
[ "CS" ] | PRO6184-00001 | Download 0 MB |
[ "DA" ] | PRO6184-00001 | Download 0 MB |
[ "DE" ] | PRO6184-00001 | Download 0 MB |
[ "DE-AT" ] | PRO6184-00001 | Download 0 MB |
[ "DE-CH" ] | PRO6184-00001 | Download 0 MB |
[ "EN" ] | PRO6184-00001 | Download 0 MB |
[ "EN-AE" ] | PRO6184-00001 | Download 0 MB |
[ "EN-CH" ] | PRO6184-00001 | Download 0 MB |
[ "EN-IN" ] | PRO6184-00001 | Download 0 MB |
[ "EN-PL" ] | PRO6184-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO6184-00001 | Download 0 MB |
[ "ES" ] | PRO6184-00001 | Download 0 MB |
[ "ES-AR" ] | PRO6184-00001 | Download 0 MB |
[ "ES-MX" ] | PRO6184-00001 | Download 0 MB |
[ "FI" ] | PRO6184-00001 | Download 0 MB |
[ "FR" ] | PRO6184-00001 | Download 0 MB |
[ "FR-CH" ] | PRO6184-00001 | Download 0 MB |
[ "HU" ] | PRO6184-00001 | Download 0 MB |
[ "IT" ] | PRO6184-00001 | Download 0 MB |
[ "IT-CH" ] | PRO6184-00001 | Download 0 MB |
[ "JA" ] | PRO6184-00001 | Download 0 MB |
[ "KO" ] | PRO6184-00001 | Download 0 MB |
[ "NL" ] | PRO6184-00001 | Download 0 MB |
[ "NL-BE" ] | PRO6184-00001 | Download 0 MB |
[ "NO" ] | PRO6184-00001 | Download 0 MB |
[ "PL" ] | PRO6184-00001 | Download 0 MB |
[ "PT" ] | PRO6184-00001 | Download 0 MB |
[ "SV" ] | PRO6184-00001 | Download 0 MB |
[ "TR" ] | PRO6184-00001 | Download 0 MB |
[ "CS" ] | PRO6185-00001 | Download 0 MB |
[ "DA" ] | PRO6185-00001 | Download 0 MB |
[ "DE" ] | PRO6185-00001 | Download 0 MB |
[ "DE-AT" ] | PRO6185-00001 | Download 0 MB |
[ "DE-CH" ] | PRO6185-00001 | Download 0 MB |
[ "EN" ] | PRO6185-00001 | Download 0 MB |
[ "EN-AE" ] | PRO6185-00001 | Download 0 MB |
[ "EN-CH" ] | PRO6185-00001 | Download 0 MB |
[ "EN-IN" ] | PRO6185-00001 | Download 0 MB |
[ "EN-PL" ] | PRO6185-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO6185-00001 | Download 0 MB |
[ "ES" ] | PRO6185-00001 | Download 0 MB |
[ "ES-AR" ] | PRO6185-00001 | Download 0 MB |
[ "ES-MX" ] | PRO6185-00001 | Download 0 MB |
[ "FI" ] | PRO6185-00001 | Download 0 MB |
[ "FR" ] | PRO6185-00001 | Download 0 MB |
[ "FR-CH" ] | PRO6185-00001 | Download 0 MB |
[ "HU" ] | PRO6185-00001 | Download 0 MB |
[ "IT" ] | PRO6185-00001 | Download 0 MB |
[ "IT-CH" ] | PRO6185-00001 | Download 0 MB |
[ "JA" ] | PRO6185-00001 | Download 0 MB |
[ "KO" ] | PRO6185-00001 | Download 0 MB |
[ "NL" ] | PRO6185-00001 | Download 0 MB |
[ "NL-BE" ] | PRO6185-00001 | Download 0 MB |
[ "NO" ] | PRO6185-00001 | Download 0 MB |
[ "PL" ] | PRO6185-00001 | Download 0 MB |
[ "PT" ] | PRO6185-00001 | Download 0 MB |
[ "SV" ] | PRO6185-00001 | Download 0 MB |
[ "TR" ] | PRO6185-00001 | Download 0 MB |
[ "CS" ] | PRO6186-00001 | Download 0 MB |
[ "DA" ] | PRO6186-00001 | Download 0 MB |
[ "DE" ] | PRO6186-00001 | Download 0 MB |
[ "DE-AT" ] | PRO6186-00001 | Download 0 MB |
[ "DE-CH" ] | PRO6186-00001 | Download 0 MB |
[ "EN" ] | PRO6186-00001 | Download 0 MB |
[ "EN-AE" ] | PRO6186-00001 | Download 0 MB |
[ "EN-CH" ] | PRO6186-00001 | Download 0 MB |
[ "EN-IN" ] | PRO6186-00001 | Download 0 MB |
[ "EN-PL" ] | PRO6186-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO6186-00001 | Download 0 MB |
[ "ES" ] | PRO6186-00001 | Download 0 MB |
[ "ES-AR" ] | PRO6186-00001 | Download 0 MB |
[ "ES-MX" ] | PRO6186-00001 | Download 0 MB |
[ "FI" ] | PRO6186-00001 | Download 0 MB |
[ "FR" ] | PRO6186-00001 | Download 0 MB |
[ "FR-CH" ] | PRO6186-00001 | Download 0 MB |
[ "HU" ] | PRO6186-00001 | Download 0 MB |
[ "IT" ] | PRO6186-00001 | Download 0 MB |
[ "IT-CH" ] | PRO6186-00001 | Download 0 MB |
[ "JA" ] | PRO6186-00001 | Download 0 MB |
[ "KO" ] | PRO6186-00001 | Download 0 MB |
[ "NL" ] | PRO6186-00001 | Download 0 MB |
[ "NL-BE" ] | PRO6186-00001 | Download 0 MB |
[ "NO" ] | PRO6186-00001 | Download 0 MB |
[ "PL" ] | PRO6186-00001 | Download 0 MB |
[ "PT" ] | PRO6186-00001 | Download 0 MB |
[ "SV" ] | PRO6186-00001 | Download 0 MB |
[ "TR" ] | PRO6186-00001 | Download 0 MB |
[ "CS" ] | PRO6188-00001 | Download 0 MB |
[ "DA" ] | PRO6188-00001 | Download 0 MB |
[ "DE" ] | PRO6188-00001 | Download 0 MB |
[ "DE-AT" ] | PRO6188-00001 | Download 0 MB |
[ "DE-CH" ] | PRO6188-00001 | Download 0 MB |
[ "EN" ] | PRO6188-00001 | Download 0 MB |
[ "EN-AE" ] | PRO6188-00001 | Download 0 MB |
[ "EN-CH" ] | PRO6188-00001 | Download 0 MB |
[ "EN-IN" ] | PRO6188-00001 | Download 0 MB |
[ "EN-PL" ] | PRO6188-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO6188-00001 | Download 0 MB |
[ "ES" ] | PRO6188-00001 | Download 0 MB |
[ "ES-AR" ] | PRO6188-00001 | Download 0 MB |
[ "ES-MX" ] | PRO6188-00001 | Download 0 MB |
[ "FI" ] | PRO6188-00001 | Download 0 MB |
[ "FR" ] | PRO6188-00001 | Download 0 MB |
[ "FR-CH" ] | PRO6188-00001 | Download 0 MB |
[ "HU" ] | PRO6188-00001 | Download 0 MB |
[ "IT" ] | PRO6188-00001 | Download 0 MB |
[ "IT-CH" ] | PRO6188-00001 | Download 0 MB |
[ "JA" ] | PRO6188-00001 | Download 0 MB |
[ "KO" ] | PRO6188-00001 | Download 0 MB |
[ "NL" ] | PRO6188-00001 | Download 0 MB |
[ "NL-BE" ] | PRO6188-00001 | Download 0 MB |
[ "NO" ] | PRO6188-00001 | Download 0 MB |
[ "PL" ] | PRO6188-00001 | Download 0 MB |
[ "PT" ] | PRO6188-00001 | Download 0 MB |
[ "SV" ] | PRO6188-00001 | Download 0 MB |
[ "TR" ] | PRO6188-00001 | Download 0 MB |
[ "CS" ] | PRO6189-00001 | Download 0 MB |
[ "DA" ] | PRO6189-00001 | Download 0 MB |
[ "DE" ] | PRO6189-00001 | Download 0 MB |
[ "DE-AT" ] | PRO6189-00001 | Download 0 MB |
[ "DE-CH" ] | PRO6189-00001 | Download 0 MB |
[ "EN" ] | PRO6189-00001 | Download 0 MB |
[ "EN-AE" ] | PRO6189-00001 | Download 0 MB |
[ "EN-CH" ] | PRO6189-00001 | Download 0 MB |
[ "EN-IN" ] | PRO6189-00001 | Download 0 MB |
[ "EN-PL" ] | PRO6189-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO6189-00001 | Download 0 MB |
[ "ES" ] | PRO6189-00001 | Download 0 MB |
[ "ES-AR" ] | PRO6189-00001 | Download 0 MB |
[ "ES-MX" ] | PRO6189-00001 | Download 0 MB |
[ "FI" ] | PRO6189-00001 | Download 0 MB |
[ "FR" ] | PRO6189-00001 | Download 0 MB |
[ "FR-CH" ] | PRO6189-00001 | Download 0 MB |
[ "HU" ] | PRO6189-00001 | Download 0 MB |
[ "IT" ] | PRO6189-00001 | Download 0 MB |
[ "IT-CH" ] | PRO6189-00001 | Download 0 MB |
[ "JA" ] | PRO6189-00001 | Download 0 MB |
[ "KO" ] | PRO6189-00001 | Download 0 MB |
[ "NL" ] | PRO6189-00001 | Download 0 MB |
[ "NL-BE" ] | PRO6189-00001 | Download 0 MB |
[ "NO" ] | PRO6189-00001 | Download 0 MB |
[ "PL" ] | PRO6189-00001 | Download 0 MB |
[ "PT" ] | PRO6189-00001 | Download 0 MB |
[ "SV" ] | PRO6189-00001 | Download 0 MB |
[ "TR" ] | PRO6189-00001 | Download 0 MB |
[ "CS" ] | PRO6190-00001 | Download 0 MB |
[ "DA" ] | PRO6190-00001 | Download 0 MB |
[ "DE" ] | PRO6190-00001 | Download 0 MB |
[ "DE-AT" ] | PRO6190-00001 | Download 0 MB |
[ "DE-CH" ] | PRO6190-00001 | Download 0 MB |
[ "EN" ] | PRO6190-00001 | Download 0 MB |
[ "EN-AE" ] | PRO6190-00001 | Download 0 MB |
[ "EN-CH" ] | PRO6190-00001 | Download 0 MB |
[ "EN-IN" ] | PRO6190-00001 | Download 0 MB |
[ "EN-PL" ] | PRO6190-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO6190-00001 | Download 0 MB |
[ "ES" ] | PRO6190-00001 | Download 0 MB |
[ "ES-AR" ] | PRO6190-00001 | Download 0 MB |
[ "ES-MX" ] | PRO6190-00001 | Download 0 MB |
[ "FI" ] | PRO6190-00001 | Download 0 MB |
[ "FR" ] | PRO6190-00001 | Download 0 MB |
[ "FR-CH" ] | PRO6190-00001 | Download 0 MB |
[ "HU" ] | PRO6190-00001 | Download 0 MB |
[ "IT" ] | PRO6190-00001 | Download 0 MB |
[ "IT-CH" ] | PRO6190-00001 | Download 0 MB |
[ "JA" ] | PRO6190-00001 | Download 0 MB |
[ "KO" ] | PRO6190-00001 | Download 0 MB |
[ "NL" ] | PRO6190-00001 | Download 0 MB |
[ "NL-BE" ] | PRO6190-00001 | Download 0 MB |
[ "NO" ] | PRO6190-00001 | Download 0 MB |
[ "PL" ] | PRO6190-00001 | Download 0 MB |
[ "PT" ] | PRO6190-00001 | Download 0 MB |
[ "SV" ] | PRO6190-00001 | Download 0 MB |
[ "TR" ] | PRO6190-00001 | Download 0 MB |
[ "CS" ] | PRO6191-00001 | Download 0 MB |
[ "DA" ] | PRO6191-00001 | Download 0 MB |
[ "DE" ] | PRO6191-00001 | Download 0 MB |
[ "DE-AT" ] | PRO6191-00001 | Download 0 MB |
[ "DE-CH" ] | PRO6191-00001 | Download 0 MB |
[ "EN" ] | PRO6191-00001 | Download 0 MB |
[ "EN-AE" ] | PRO6191-00001 | Download 0 MB |
[ "EN-CH" ] | PRO6191-00001 | Download 0 MB |
[ "EN-IN" ] | PRO6191-00001 | Download 0 MB |
[ "EN-PL" ] | PRO6191-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO6191-00001 | Download 0 MB |
[ "ES" ] | PRO6191-00001 | Download 0 MB |
[ "ES-AR" ] | PRO6191-00001 | Download 0 MB |
[ "ES-MX" ] | PRO6191-00001 | Download 0 MB |
[ "FI" ] | PRO6191-00001 | Download 0 MB |
[ "FR" ] | PRO6191-00001 | Download 0 MB |
[ "FR-CH" ] | PRO6191-00001 | Download 0 MB |
[ "HU" ] | PRO6191-00001 | Download 0 MB |
[ "IT" ] | PRO6191-00001 | Download 0 MB |
[ "IT-CH" ] | PRO6191-00001 | Download 0 MB |
[ "JA" ] | PRO6191-00001 | Download 0 MB |
[ "KO" ] | PRO6191-00001 | Download 0 MB |
[ "NL" ] | PRO6191-00001 | Download 0 MB |
[ "NL-BE" ] | PRO6191-00001 | Download 0 MB |
[ "NO" ] | PRO6191-00001 | Download 0 MB |
[ "PL" ] | PRO6191-00001 | Download 0 MB |
[ "PT" ] | PRO6191-00001 | Download 0 MB |
[ "SV" ] | PRO6191-00001 | Download 0 MB |
[ "TR" ] | PRO6191-00001 | Download 0 MB |
Approval/test certificate | No approval |
---|---|
Series CX | 3/2-way |
Switching function CX | NO |
Nominal pressure – CX | 0–64 bar |
Nominal size DN CX | 15 |
Connection size CX | G 3/4 |
Housing material CX | Brass |
Seal, static | FPM |
Seal, dynamic | FPM |
Valve seat seal | PTFE |
Model code CX | CX06 (3/2 - F) |
Mounting bracket CX | Without mounting bracket |
Switch position monitoring CX | Without switch pos. display |
Manual override CX | Without manual override |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
CXH 2/2-way Coaxial Valve CX Direct acting High-pressure valve
Product brochure
EN
(0 MB)
CX03F to CX05F 2/2-way Coaxial Valve Direct acting Flange version
Product brochure
EN
(0 MB)
CX06F to CX08F 2/2-way Coaxial Valve Pilot operated Flange version
Product brochure
EN
(0 MB)