Directional poppet valves WV1000
BIERI directional poppet valves from the WV1000-6B series are direct-acting, leaktight solenoid valves, suitable for a pressure range of up to 1000 bar and flow rates of up to 25 l/min. Size 6B to BIERI standard.
Operating pressure | Up to 1000 bar |
Max. flow rate | 25 l/min |
Nom. size | Size 6 Bieri standard |
SKU
learn more ...
GP_1000462288
Product Search
Filter selection
Reset filter
Directional poppet valves WV1000
|
WV1000-6B-2/2-E2-24-V-C*00
Material-No. 4639646
|
|
||||
|
WV1000-6B-2/2-E4-24-V-C*00
Material-No. 4648056
|
|
||||
|
WV1000-6B-2/2-BE2-24-V-C*00
Material-No. 4648060
|
|
||||
|
WV1000-6B-2/2-BE4-24-V-C*00
Material-No. 4648061
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
BA WV1000 000 01 Montageanleitung Wegesitzventile DE EN
Assembly/repair instructions
EN
(0.62 MB)