Gas pressure vessels
Gas pressure vessels without separation element, referred to as back-up designs, extend the compressible accumulator gas volume. Suitable N2 containers can be found here.
Material number
learn more ...
GP_1000528320
Product Search
Filter selection
Reset filter
Gas pressure vessels
|
SN360-50AA/010U-360DD
Material-No. 3176324
|
|
||||||
|
SN360-50AA/010U-360DG
Material-No. 3418347
|
|
||||||
|
SN360-75AA/010U-360DG
Material-No. 3561595
|
|
||||||
|
SN360-75AA/010U-360DG-C
Material-No. 3987162
|
|
||||||
|
SN360-75AA/010S-200DG-C
Material-No. 3987163
|
|
||||||
|
SN360-50AA/010S-210DG
Material-No. 3987605
|
|
||||||
|
SN360-75AA/010S-210DG
Material-No. 3987606
|
|
||||||
|
SN600-50AA/010S-345DG
Material-No. 3987613
|
|
||||||
|
SN600-75AA/010S-345DG
Material-No. 3987614
|
|
||||||
|
Kondensatablass G3/4-NBR Minimess*
Material-No. 3219496
|
|
||||||
|
KAS-SN_DN2_0,4m (Baugr) *
Material-No. 3472820
|
|
||||||
|
KAS-SN_DN2_1,0m (Baugr) *
Material-No. 3472823
|
|
||||||
|
KAS-SN_DN2_1,6m (Baugr) *
Material-No. 3472824
|
|
||||||
|
Rautendichtung 1/4"-Cu *
Material-No. 612730
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
GDB Operating Instructions
Operating/maintenance instructions
EN
(3.63 MB)
Hydraulic Accumulator with Back-Up Nitrogen Bottles
Product brochure
EN
(1.14 MB)