DFDK BH/HC 240 QLF 3 D 1.1 /-V-L24

Material number
1250295
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features L24=lamp voltage 24V
Standard 0=none
Changeover L=ball changeover L-shaped
Sealing material V=FPM (Viton)
Bypass KB=no bypass
Clogging indicator D=visual/electrical
Connection size 1 1/2 inch
Type of connection Thread (inches, ISO 228)
Filtration rating 3
Filter material BH/HC=Betamicron high pressure
pmax [bar] 315

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DFDK Change-Over Pressure Filter
Spare parts list EN

(1.35 MB)

DFDK Change-Over Pressure Filter
Product brochure EN

(0.88 MB)