1320 D 020 ON

Material number
1252908
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Filtration rating 20
Bypass KB=no bypass
Sealing material NBR=NBR (Perbunan)
Filter material, element ON=Optimicron low pressure
Size 1320
Element type D – pressure elements
Other features, element 0=no other features