0660 D 010 BH4HC /-V

Material number
1253107
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Filtration rating 10
Bypass KB=no bypass
Sealing material V=FPM (Viton)
Filter material, element BH/HC=Betamicron high pressure
Size 0660
Element type D – pressure elements
Other features, element 0=no other features