RFL ON 1301 D P 20 C 1.0 /-A5-KB-SAK

Material number
1260004
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 25
Filter material ON=Optimicron low pressure
Filtration rating 20
Type of connection SAE flange
Connection size 100
Clogging indicator C=electrical switch
Bypass KB=no bypass
Sealing material NBR=NBR (Perbunan)
Changeover 0=no changeover
Standard 0=none
Other features A5=response pressure CI 5 bar

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RFL Inline filter - cast version
Spare parts list EN

(0.33 MB)