0240 D 050 W/HC /-W

Material number
1263387
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Filtration rating 50
Bypass KB=no bypass
Sealing material NBR=NBR (Perbunan)
Filter material, element W/HC=stainless steel wire mesh
Size 0240
Element type D – pressure elements
Other features, element W=fur HFA/HFC fluids