0075 R 005 ON /-V-KB

Material number
1263510
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Filtration rating 5
Bypass KB=no bypass
Sealing material V=FPM (Viton)
Filter material, element ON=Optimicron low pressure
Size 0075
Element type R – return line elements
Other features, element 0=no other features