0165 R 010 ON /-V-B6

Material number
1263593
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Filtration rating 10
Bypass 6 bar
Sealing material V=FPM (Viton)
Filter material, element ON=Optimicron low pressure
Size 0165
Element type R – return line elements
Other features, element 0=no other features