0030 D 200 W /-V

Material number
1263822
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Filtration rating 200
Bypass KB=no bypass
Sealing material V=FPM (Viton)
Filter material, element W=stainless steel wire mesh
Size 0030
Element type D – pressure elements
Other features, element 0=no other features