0040 DN 006 BN4HC

Material number
1265316
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Filtration rating 6
Bypass KB=no bypass
Sealing material NBR=NBR (Perbunan)
Filter material, element BN/HC=Betamicron low pressure
Size 0040
Element type DN – pressure elements DIN
Other features, element 0=no other features

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Betamicron®4 Filter Elements for Reduced Life Cycle Cost.
Product brochure EN

(2.05 MB)