RFN BN/HC 250 V F 10 LZ 1.0

Material number
1270473
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
pmax [bar] 7
Filter material BN/HC=Betamicron low pressure
Filtration rating 10
Type of connection Thread (inches, ISO 228)
Connection size 1 1/2 inch
Clogging indicator LZ=visual/electrical
Bypass 3.5 bar
Sealing material NBR=NBR (Perbunan)
Changeover 0=no changeover
Standard 1=in acc. w. DIN 24550
Other features 0=no other features

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RFN Tank Top Return Line Filter
Spare parts list EN

(1.15 MB)