0080 MA 010 BN

Material number
1277457
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Filtration rating 10
Bypass KB=no bypass
Sealing material NBR=NBR (Perbunan)
Filter material, element BN=Betamicron low pressure
Size 0080
Element type MA – spin-on cartridges
Other features, element 0=no other features

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
MF/MFD Spin-On Filter
Product brochure EN

(0.41 MB)

MF-MFD Spin On Filter
Spare parts list EN

(0.54 MB)