-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
pmax [bar] | 7 |
---|---|
Filter material | MM=Mobilemicron |
Filtration rating | 15 |
Type of connection | Thread (inches, ISO 228) |
Connection size | 1 inch |
Clogging indicator | R=pressure gauge, 2-colour |
Bypass | 2.5 bar |
Sealing material | NBR=NBR (Perbunan) |
Changeover | 0=no changeover |
Standard | 0=none |
Other features | NRF125=anticav. strainer 125 µm |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_EPR/PRD_DOC_EPR_7108-00001.jpg)
RKM Return line and suction boost Filter
Spare parts list
EN
(0.85 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_EPR/PRD_DOC_EPR_7108-00002.jpg)
RKM Return line and suction boost Filter
Spare parts list
EN
(0.42 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_7124-00001.jpg)
RKM Return Line Suction Boost Filter. The New Generation.
Product brochure
EN
(5.25 MB)