0070 SGD 125 W

Material number
1285729
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Filtration rating 125
Bypass KB=no bypass
Sealing material NBR=NBR (Perbunan)
Filter material, element W=stainless steel wire mesh
Size 0070
Element type D – pressure elements
Other features, element 0=no other features

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
SF/SFM/SFF Suction filter
Spare parts list EN

(0.61 MB)