0009 L 002 BN4

Material number
1287471
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Filtration rating 2
Bypass KB=no bypass
Sealing material NBR=NBR (Perbunan)
Filter material, element BN=Betamicron low pressure
Size 0009
Element type L – air filter elements
Other features, element 0=no other features

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
BN4AM Betamicron®/Aquamicron® Filter Elements
Product brochure EN

(0.26 MB)