ELF P 52 G 3 W 3.0 /-RV0.4

Material number
1301990
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
pmax [bar] 0.0
Filter material P=paper
Filtration rating 3
Type of connection Thread (inches, ISO 228)
Connection size 3 inch
Clogging indicator W=no indicator hole
Bypass KB=no bypass
Sealing material NBR=NBR (Perbunan)
Changeover 0=no changeover
Standard 0=none
Other features RV04=check valve 0.4 bar

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ELF Breather Filter Filling Strainer
Spare parts list EN

(0.87 MB)

ELF/BF Breathers and Filler Breathers.
Product brochure EN

(3.17 MB)