LFN W/HC 40 I B 100 LZ 2.0

Material number
1324009
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 100
Filter material W/HC=stainless steel wire mesh
Filtration rating 100
Type of connection Thread (inches, ISO 228)
Connection size 1/2 inch
Clogging indicator LZ=visual/electrical
Bypass KB=no bypass
Sealing material NBR=NBR (Perbunan)
Changeover 0=no changeover
Standard 1=in acc. w. DIN 24550
Other features 0=no other features

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DFN-DFNF-LFN-LFNF Inline Filter DIN24550
Spare parts list EN

(0 MB)