RFM 150 B C XX A 0.1 /-V

Material number
1324029
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 10
Type of connection Thread (inches, ISO 228)
Connection size 3/4 inch
Bypass KB=no bypass
Sealing material V=FPM (Viton)
Changeover 0=no changeover
Standard 0=none
Other features 0=no other features

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RFM Return Line Filter with 2-hole
Spare parts list EN

(0 MB)

RFM Return Line Filter with 4-hole
Spare parts list EN

(1.3 MB)