0060 D 005 ON /-V-SFREE

Material number
1324472
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Filtration rating 5
Bypass KB=no bypass
Sealing material V=FPM (Viton)
Filter material, element ON=Optimicron low pressure
Size 0060
Element type D – pressure elements
Other features, element SFREE=antistatic