FMND BN/HC 160 LDF 10 A 1.2 /-SFREE

Material number
1325328
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 210
Filter material BN/HC=Betamicron low pressure
Filtration rating 10
Type of connection Thread (inches, ISO 228)
Connection size 1 1/2 inch
Clogging indicator A=no CI (screw plug)
Bypass KB=no bypass
Sealing material NBR=NBR (Perbunan)
Changeover D=cock plug changeover
Standard 0=none
Other features SFREE=antistatic

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FMND Change over inline filter DIN 24550
Spare parts list EN

(1.34 MB)