FLND BN/HC 250 DDF 6 B 1.2 /-V

Material number
1325720
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 25
Filter material BN/HC=Betamicron low pressure
Filtration rating 6
Type of connection Thread (inches, ISO 228)
Connection size 1 1/2 inch
Clogging indicator B=visual
Bypass KB=no bypass
Sealing material V=FPM (Viton)
Changeover D=cock plug changeover
Standard 1=in acc. w. DIN 24550
Other features 0=no other features

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FLND Change-Over Inline Filter
Spare parts list EN

(1.37 MB)

FLND Change-Over Inline Filter to DIN 24550
Product brochure EN

(0.52 MB)