BDE 1000 G 2 UBM 1.0

Material number
1326363
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 0.0
Filter material SI=silica gel
Filtration rating 2
Type of connection Thread (inches, ISO 228)
Connection size 1 inch
Clogging indicator UBM=neg. pressure switch
Bypass KB=no bypass
Sealing material NBR=NBR (Perbunan)
Changeover 0=no changeover
Standard 0=none
Other features 0=no other features

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
BDE Breather Dryer
Spare parts list EN

(0.48 MB)

Filter Elements and Filtration Solutions for Wind Turbines
Product brochure EN

(0.79 MB)

BDE Breather Dryer
Product brochure EN

(0.46 MB)