LFNF BN/HC 63 I B 3 LZ 2.0 /-DB

Material number
1326501
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 100
Filter material BN/HC=Betamicron low pressure
Filtration rating 3
Type of connection Thread (inches, ISO 228)
Connection size 1/2 inch
Clogging indicator LZ=visual/electrical
Bypass KB=no bypass
Sealing material NBR=NBR (Perbunan)
Changeover 0=no changeover
Standard 0=none
Other features DB=CI in acc. with Mercedes-Benz

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DFN-DFNF-LFN-LFNF Inline Filter DIN24550
Spare parts list EN

(0.85 MB)