DFP ON 110 Q B 3 BM 1.0 /-V

Material number
1326869
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 315
Filter material ON=Optimicron low pressure
Filtration rating 3
Type of connection Special port
Connection size Special size
Clogging indicator BM=vis. with man. reset
Bypass KB=no bypass
Sealing material V=FPM (Viton)
Changeover 0=no changeover
Standard 0=none
Other features 0=no other features

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DFP/DFPF Pressure Filter Manifold Mount.
Spare parts list EN

(0.59 MB)