1200 R 020 ON/PO /-B6

Material number
1329423
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Filtration rating 20
Bypass 6 bar
Sealing material NBR=NBR (Perbunan)
Filter material, element *PLEASE DELETE*
Size 1200
Element type R – return line elements
Other features, element 0=no other features