LFNF BN/HC 40 I B 3 A 2.0 /-V

Material number
1329800
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 100
Filter material BN/HC=Betamicron low pressure
Filtration rating 3
Type of connection Thread (inches, ISO 228)
Connection size 1/2 inch
Clogging indicator A=no CI (screw plug)
Bypass KB=no bypass
Sealing material V=FPM (Viton)
Changeover 0=no changeover
Standard 1=in acc. w. DIN 24550
Other features 0=no other features

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DFN-DFNF-LFN-LFNF Inline Filter DIN24550
Spare parts list EN

(0.85 MB)