SBO210-0,32E1/112U-210AB

Material number
2123770
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Preferred models No
Material Accumulator shell Carbon steel
Material Diaphragm NBR
Material – fluid port Carbon steel
Nominal volume 0.32
Connection type (fluid) Female and male thread*
Series SBO210

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ST-Operating Instructions
Operating/maintenance instructions EN

(1.1 MB)

SBO Operating Instructions
Operating/maintenance instructions EN

(8.17 MB)

SBO Assembly and repair instructions
Operating/maintenance instructions EN

(2.79 MB)

Diaphragm Accumulators
Product brochure EN

(0.66 MB)