0160 MG 010 P

Material number
249005
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Filtration rating 10
Bypass KB=no bypass
Sealing material NBR=NBR (Perbunan)
Filter material, element P=paper
Size 0160
Element type MG – spin-on cartridges
Other features, element 0=no other features

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
MF/MFD Spin-On Filter
Product brochure EN

(0.41 MB)

MF-MFD Spin On Filter
Spare parts list EN

(0.54 MB)