Search results for: '3/2-way, direct-acting'
3
Results
in category
Products
2241.8225
<div id="c2540"><div><div><div><p>Series WVM-6I consists of direct-acting, leaktight solenoid directional valves, suitable for high load cycles. Thanks to the modular principle of the key components, a large range of switch symbols can be realised: 2/2, 3/2, 3/3, 3/4, 4/2, 4/3 and 4/4-way functions with positive and also negative switch overlap. These valves thus represent a better-quality, space-saving alternative to circuits with leakage-prone spool valves that require additional zero-leakage check valves.</p></div></div></div></div><div id="c4383"><div><table><tbody><tr><td>Max. operating pressure</td><td>500 bar</td></tr><tr><td>Max. flow rate</td><td>25 l/min</td></tr><tr><td>Nom. size</td><td>Size 6 to DIN 24340 / ISO 4401 / CETOP RP 121 H</td></tr></tbody></table></div></div>
<div id="c2588"><div><div><div><p>WV700 is a direct-acting, leaktight directional poppet valve from the series NG6 700 bar, suitable for extreme loads. Thanks to the modular principle of the key components, a large range of switch symbols can be realised: 2/2, 3/2, 3/3, 4/2 and 4/3-way functions with positive or negative switch overlap. These valves thus represent a better-quality and space-saving alternative to circuits with leakage-prone spool valves that require additional check valves.</p></div></div></div></div><div id="c5947"><div><table><tbody><tr><td>Operating pressure</td><td>Up to 700 bar</td></tr><tr><td>Max. flow rate</td><td>25 l/min</td></tr><tr><td>Nom. size</td><td>Size 6 ISO</td></tr></tbody></table></div></div>
6
Results
in category
Topics & Solutions
Easily find the right transmission valve for your application. Get detailed information on your transmission control now:
Download further information Advanced HYDAC valve technology for your transmission functions Installation space optimisation & ...
Sustainable. Durable. Reliable. As one of the largest energy sources in the world, hydropower plants make an important contribution to environmentally-friendly power supply and energy storage. Together we are shaping the future of renewable energies ...
Explore more magazine articles Solutions to your hysteresis, repeatability and speed requirements: contact our experts for your tailor-made industrial valve.
Contact us now Innovative & tailor-made: HYDAC is your partner for custom industrial valves ...
Automation is expected to increase machine tool productivity while improving energy efficiency and cost effectiveness. To meet the increasingly complex requirements of customers and end users, machine builders need to rely on the right partner. Our e ...
Explore more magazine articles Are you looking for a partner to help you implement solutions that comply with standards? Thanks to the expertise and many years of experience of our trained employees, we are on hand to help you. We support you with p ...
We work with you to rise to the challenges in the maritime industry and shipping. Whether it's in extreme offshore environmental conditions, potentially explosive atmospheres or under water – HYDAC supports system manufacturers, shipyards and shippin ...
2
Results
in category
Downloads
CX EX 3/2-way Coaxial Valve, direct acting
Hydraulic & mechanical control technology
Valves, fluid power
Valves
Coaxial valves
Coaxial valves
Coaxial valves
Product brochure
No details
English
(327 KB)
CX03 and CX04 direct acting 3/2 Way Coaxial Valve
Hydraulic & mechanical control technology
Valves, fluid power
Valves
Coaxial valves
Coaxial valves
Coaxial valves
Product brochure
No details
English
(582 KB)
Is your file not listed?
To our download & media center